IESNA:LM-63-2002
[TEST]P940330
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15851
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1445.9 1436.9 1417.9 1401.4 1397.3 1399 1403.9 1413 1421.2 1423.7
1424.5 1436.9 1462.4 1504.4 1574.5 1673.3 1793.6 1938.6 2124 2344.8
2595.3 2901.7 3273.3 3696 4150.8 4639.3 5108.1 5326.5 5006.8 3869
2105 594 182.1 107.9 61.8 25.5 0
1445.9 1441 1421.2 1404.7 1400.6 1401.4 1406.4 1415.4 1422.9 1425.3
1427 1440.2 1464.9 1509.4 1577.8 1677.4 1799.4 1945.2 2135.5 2356.3
2615 2930.6 3317 3730.6 4193.6 4694.5 5153.4 5351.2 4956.5 3782.5
2007 557 176.3 98.9 57.7 23.1 0
1445.9 1439.3 1420.4 1403.1 1395.7 1396.5 1399 1403.9 1407.2 1410.5
1415.4 1429.5 1455.8 1497.8 1567 1658.5 1775.5 1913.9 2092.7 2311
2583.7 2924.8 3325.2 3770.1 4231.5 4720.9 5183.1 5423.7 5131.2 4085.7
2425.5 894.7 238.9 118.6 70 27.2 0
1445.9 1436 1417.9 1399 1389.1 1386.6 1388.3 1389.1 1389.1 1394.8
1403.1 1418.7 1445.1 1486.3 1545.6 1633 1749.1 1890.8 2069.6 2287.1
2582.1 2934.7 3384.5 3891.2 4410.3 4919.5 5394.8 5663.4 5515.1 4742.3
3256 1575.3 474.6 173 84 26.4 0
1445.9 1436 1418.7 1399 1386.6 1384.1 1385.8 1385.8 1385.8 1392.4
1407.2 1421.2 1443.5 1478.9 1532.4 1613.2 1730.2 1876 2055.6 2284.7
2587 2989.9 3509.8 4125.2 4758 5324.8 5782.1 6072.1 6106.7 5711.2
4554.5 2739.4 1163.3 296.6 99.7 23.1 0
1445.9 1433.6 1416.3 1396.5 1383.3 1380.8 1383.3 1386.6 1386.6 1393.2
1408.9 1420.4 1437.7 1475.6 1532.4 1613.2 1726.9 1876 2058.9 2300.3
2615.9 3049.2 3630.9 4340.3 5060.3 5685.7 6143.8 6484.9 6694.1 6560.7
5686.5 3992.6 1912.3 600.6 127.7 29.7 0
1445.9 1436 1417.9 1397.3 1384.1 1380.8 1382.5 1385.8 1385.8 1392.4
1407.2 1422.9 1445.1 1481.4 1537.4 1619.8 1735.1 1880.1 2061.4 2290.4
2592.8 2996.5 3518.8 4125.2 4751.4 5330.6 5808.4 6141.3 6185.8 5750.8
4659.1 2844.9 1118 288.4 83.2 22.2 0
1445.9 1437.7 1420.4 1399.8 1386.6 1383.3 1385.8 1388.3 1390.7 1397.3
1408 1425.3 1453.3 1495.4 1555.5 1638.7 1756.5 1899.9 2078.7 2302.8
2599.4 2973.4 3425.7 3919.3 4424.3 4934.3 5417.9 5689 5503.6 4779.4
3349.1 1609.9 480.3 180.4 85.7 26.4 0
1445.9 1440.2 1422 1402.3 1391.6 1389.9 1393.2 1399.8 1405.6 1411.3
1418.7 1433.6 1462.4 1507.7 1575.3 1668.4 1784.5 1925.4 2101.7 2315.1
2585.4 2920.7 3313.7 3742.9 4191.1 4675.6 5151.8 5391.5 5139.4 4274.4
2700.7 1061.2 304 145 77.4 31.3 0
1445.9 1441.8 1422.9 1403.1 1394 1393.2 1399 1410.5 1420.4 1426.2
1431.9 1446.8 1473.9 1520.1 1590.9 1690.6 1812.6 1960 2141.3 2360.5
2614.2 2929.8 3293.1 3700.9 4134.3 4614.6 5071.9 5251.5 4912 3813
2089.4 629.5 192 97.2 51.9 20.6 0
1445.9 1441 1422.9 1403.1 1394 1394 1399.8 1410.5 1421.2 1426.2
1431.1 1443.5 1471.5 1515.1 1585.2 1682.4 1803.5 1957.6 2139.6 2347.3
2596.9 2899.3 3261 3671.3 4084.9 4565.2 5032.3 5253.1 4966.4 3927.5
2225.3 699.5 202.7 105.5 54.4 18.9 0
